text.skipToContent text.skipToNavigation

radiant® Tamper-Resistant Outlet, Nickel

radiant® Tamper-Resistant Outlet is rated 4.7 out of 5 by 100.
  • y_2026, m_6, d_9, h_12
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasreviews, tv_39, tr_61
  • loc_en_US, sid_885TRNICC12, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT

$8.94 USD

Take a step up from the standard. This tamper-resistant duplex outlet installs easily for the basic power every home needs, while elevating your space with the sleek, clean lines of radiant Registered for a sophisticated look. Made exclusively for use with screwless Wall Plates from the radiant Registered Collection, sold separately.
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Replaces any standard outlet with ease, in as little as 10 minutes.
  • Features durable, high-impact resistant thermoplastic construction.
  • Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
  • Back and side wire termination options accepts #14–#10AWG solid & stranded wires, Copper-clad aluminum, and copper wire

Specifications

General Info
Color Nickel
Finish Metallic
Application Sector Hospitality, Residential
Product Line Pass & Seymour
Country Of Origin China
Features Decorator Style
Wall Plate Included No
Number of Receptacles 2
Outlet Type Straight Blade, Tamper-Resistant
Warranty Type 1-Year Limited Warranty
UPC Number 785007021035
Dimensions
Product Depth US 1.0 in
Product Height US 4.2 in
Product Width US 1.29 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E140596
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
Technical Information
Amperage 15 A
Connection Location Back and Side
Wire Connection Type Push Wire
Environmental Conditions 95% (relative humidity, non-condensing)
Indoor/Outdoor Indoor
Is Tamper-Resistant Yes
Mounting Type Box
NEMA Configuration Code 5-15R
Number of Poles Double Pole
Number of Wires 3
Terminal Accommodation #14 AWG - #10 AWG
Voltage 120.0 V, 125.0 V

Reviews

Rated 5 out of 5 by from Make your outlets gorgeous! Love the looks of these outlets with the frames- elegant and classy.
Date published: 2024-05-02
Rated 5 out of 5 by from Nice modern looking outlet Bought it together with Radiant wall plates and a switch. An installation was easy, we did it by ourselves. Pleased with the final results. Exactly as we expected.
Date published: 2022-09-21
Rated 2 out of 5 by from 1 of 4 has failed in less than 1yr Our installed 4 of these in our kitchen last year, and now the lower plug on one no longer works. The others still work. We were pleased with how they looked but really upset with the quality.
Date published: 2019-05-29
Rated 5 out of 5 by from Good job Very nice material and color. I am French and I am used to Legrand products in France. I am very happy to use this brand in the USA. Modern and classy, good job
Date published: 2024-07-12
Rated 5 out of 5 by from Radiant line- 15a tamper proof outlet Legrand's Radiant line in top notch, look great and well made
Date published: 2023-04-15
  • y_2026, m_6, d_9, h_12
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasreviews, tv_39, tr_61
  • loc_en_US, sid_885TRNICC12, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT

Questions & Answers

Hi, do these itens match? radiant-tamper-resistant-outlet-white/p/885trwcc12 radiant-1-gang-screwless-wall-plate-white/p/rwp26wcc10 And what´s the wall box for it? tks in advance

Asked by: bruno
Thank you for your inquiry. The pair of devices will match in color and finish. The radiant outlet will work with a standard 1-gang electrical box, such as part number S118R or Old work box part number S118W.
Answered by: Pass & Seymour Technical Support
Date published: 2024-12-06

What is the difference between 885TRBKCC8 and 885BKCC12?

Asked by: Max99
Thank you for your inquiry. Please review the following information: -885TRBKCC8 - radiant blackTamper Resistant "TR" outlet -885BKCC12 - radiant black outlet
Answered by: Pass & Seymour Technical Support
Date published: 2024-12-02

Does the radiant® Tamper-Resistant Outlet, Gray come with the plate?  If not, I can’t seem to find it on your site.  I need gray matte finish in the receptacle and wall plate. Thank you 

Asked by: Jennifer Dougas
Hello Jennifer, The device doesn't come with the wall plate. The matching wall plate for the device is RWP26GRY.
Answered by: Wiremold Tech Support
Date published: 2024-10-06

What color is lighter - ivory or light almond?

Asked by: Ben
Hi Ben, Light Almond would be lighter. Thank you!
Answered by: Wiremold Tech Support
Date published: 2023-11-10

do these outlets have to be installed with the ground up

Asked by: angela
They can be installed in either orientation.
Answered by: Wiremold Tech Support
Date published: 2024-09-26

110v outlet. dark bronze. do they make them with built in night light?

Asked by: roger
This device is not offered with a night light in that color finish.
Answered by: Wiremold Tech Support
Date published: 2024-08-28

Do you make a 3 way light switch in this series?

Asked by: Bob
Yes, our 3way Radiant switch is Graphite is TM873GCC10: https://www.legrand.us/wiring-devices/designer-switches-and-outlets/light-switches/radiant-15a-3-way-switch-graphite/p/tm873gcc10?text=tm873gcc10
Answered by: Legrand Technical Support
Date published: 2024-11-08

I bought the radiant® Tamper-Resistant Outlet, Gray I bought the radiant Tamper-Resistant Outlet, Gray but it did not come with a switch plate. Can you please tell me which switch plate matches this outlet?

Asked by: Mary Jo
The 1 Gang Radiant wall plate is RWP26GRY: https://www.legrand.us/wiring-devices/wall-plates/screwless/radiant-one-gang-screwless-wall-plate-gray/p/rwp26gry?text=rwp26gry
Answered by: Legrand Technical Support
Date published: 2024-08-05
  • y_2026, m_6, d_9, h_12CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_18
  • loc_en_US, sid_885TRNICC12, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT

You may also like...